What are you looking for?
FieldFox Analyzer Firmware Archive (N991xA, N992xA, N993xA FieldFox models)
FieldFox firmware revisions are listed by model below.
Version |
Release Date |
Supported Models & Notes |
---|---|---|
A.08.19 | Feb 1, 2019 | - Fix to FAB USB access |
A.08.18 | Apr. 18, 2017 | - CAT/TDR: change default to "cable" - IMXLastStand: "Stacked" OSL + Normalize cal issue for Magellan - Internet Time Update - New Ecal Module Support - Fix ECal serial number handing to allow 10-digit serial programming |
A.08.17 | Nov 22, 2016 | - SCPI command for FULL SCREEN |
A.08.16 | July 1, 2016 | - SCPI command for FULL SCREEN - QuickCal fails with 'ArgumentOutOfRangeException' using 1.5m cable and narrow span below 1MHz - OBD: If active mode in user preset .sta file is no longer licensed, unit will fail to boot - Differential measurement impedance format calculation incorrect - can't enter IP addresses in LanConfig screen - Increase the offset value limit in pulse measurement mode --- -80 dB is not big enough - Customer cannot recall N9912A file - Mouse usage causes limit line crash - After resuming from suspend with battery saver OFF, bad data - SRC unlock in USB power sensor mode when turning on source, N9912A |
A.08.15 | 7 March 2016 | - Support new options: 312 (Channel scanner) and 355 (Analog demodulation) |
A.08.11 | 13 February, 2016 | - Fixed: File Manager: Scrolling on empty list causes unit to freeze. |
A.08.10 | 6 February, 2016 | - Fixed: SCPI state file will fail siliently when non-system menu is in the menu history. |
A.08.09 | January 7, 2016 | - Fixed: After recalling a state, the limit line editor will only display integers for the amplitude. |
A.08.08 | December 16, 2015 | - Fixed: QSOLT produces "invalid connector ID" errors when using Type N connectors with the T calkit selected. |
A.08.07 | September 28, 2015 | - Fixed zoom trace softkey update issues when in Pulse Measurements mode. - Fixed crashes after repeated Normalization calibrations (known in N9913A). |
A.08.06 | August 21, 2015 | - Supports Peak and Average power sensor model U2044XA - Fixed TDR (ohm) file saving for .CSV and .S1P |
A.08.05 | August 13, 2015 | - Dual TDR/DTF window in CAT mode. - Various bugs fixes for ERTA and Option 330. - Bug fixes in NA mode. Averaging reset did not happen after measurement changed. - Bug fixes for Invalid Connector ID error during Enhanced Resopnse Cal with certain calibration kits. |
A.08.04 | May 29, 2015 | - Support for U2043XA Wide Dynamic Range Average power sensor |
A.08.01 | March 17, 2015 | - Fixes SWR resolution for Scale and Reference rounding. |
A.08.00 | February 1, 2015 | - NEW! Add supports for TDR (Option 215) and ERTA, (Option 209). Requires firmware A.08.00 and above. |
A.07.78 | January 27, 2015 | - Add support for ECal with option 020. - Fixed incorrect prompts and cal when user created kit specifies a connector whose equivalency to a "standard" connector cannot be established. - Add DNS setting in LAN configuration setup. |
A.07.76 | December 13, 2014 | - Add SCPI command for Local-Remote keyboard utility |
A.07.75 | November 4, 2014 | - Add Big Readout for marker functions. - New Keysight start-up screen. |
A.07.57 | October 9, 2014 | - Enabled 7-16 connector type Ecal module for calibration use. |
A.07.55 | September 22, 2014 | - NA mode: Marker commands will crash when marker x value is too close to the end of the frequency span, and when also a marker search is performed. |
A.07.54 | August 29, 2014 | - Fix bug where VVM return zero value when recalling two different states. |
A.07.52 | August 5, 2014 | - Fix crash in pulse profiler. - Fix wrong marker result when Parameter Conversion is selected. |
A.07.51 | June 12, 2014 | - Fix bug where status bar progress percentage would sometimes return to 0% during instrument initialization. - Fix USB Power Meter crash related to use of the “escape” key. - Fix function “copy all files to USB” and “saving cable corrections or cable files to USB” error - Fix crash related to specific ECal units that included commas in the model number. - Fixed state saving to include missing marker tracking information. |
A.07.50 | May 14, 2014 | - Support option 208, Frequency Offset with USB Power Sensor (FOPS) |
A.07.32 | April 11, 2014 | - Fixed: N9912 Normalization Cal issue. |
A.07.29 | February, 21, 2014 | - Enhancements to response cal, both short response and normalization. |
A.07.27 | November 19, 2013 | - Bug fixes on time zone automatically update to Pacific time after firmware update. |
A.07.26 | November 11, 2013 | - Supports option 330, Pulse Measurements. |
A.07.08 | October 30, 2013 | - Add support to install option licenses via external USB CD-ROM/DVD-ROM |
A.07.06 | September 24, 2013 | - Supports U8485A power sensor |
A.07.05 | August 30, 2013 | - Enable "set time forward" with only one change per day. |
A.07.02 | August 14, 2013 | - Fix power supply dither pattern. |
A.07.01 | July 29, 2013 | - Supports remote control viewing on iOS devices and other bug fixes. Required Option 030 to control FieldFox remotely via iOS devices. - Supports Spectrum Analyzer Time Gating capability, required Option 238. See configuration guide for ordering info. - Various bugs fixes. Please refer to firmware release notes for more info. • Implementation of time/date restriction setting on FieldFox. Please set local time correctly before updating from previous revision to A.07.xx. |
A.06.24 | June 28, 2013 | - Fixed bug that causes some units to shut off during battery only mode after updating to firmware A.06.23. |
A.06.23 | April 25, 2013 | N9912A, N9923A, - Various bugs fixes. Please refer to firmware release notes for more info. |
A.06.18 | March 6, 2013 | N9912A, N9923A, - Fixed bug when inserting slow USB flash drive that will show error message "Please Reboot. Expected hardware not present" |
A.06.17 | February 19, 2013 | N9912A, N9923A, - Add Turkish and Russian language support. |
A.06.08 | November 19, 2012 | N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, |
A.05.53 | December 20, 2011 | N9912A, N9923A |
A.05.52 | November 16, 2011 | N9912A, N9923A |
A.05.50 | September 8, 2011 | N9912A, N9923A. - Compatible with DataLink version 3.60 and above. |
A.05.37 | July 27, 2011 | N9912A, N9923A |
A.05.36 | May 19, 2011 | N9912A, N9923A |
A.05.34 | April 6, 2011 | N9912A, N9923A |
A.05.33 | February 16, 2011 | N9912A, N9923A |
A.05.32 | December 15, 2010 | N9912A, N9923A |
A.05.31 | November 11, 2010 | N9912A, N9923A |
A.05.30 | November 2, 2010 | N9912A, N9923A |
A.05.18 | September 15, 2010 | N9912A, N9923A |
A.05.17 | August 20, 2010 | N9912A, N9923A |
A.05.16 | August 6, 2010 | N9912A, N9923A |
A.05.15 | July 13, 2010 | N9912A, N9923A |
A.05.04 | June 4, 2010 | N9923A |
A.05.01 | March 11, 2010 | N9923A |
Version | Release Date | Supported Models & Notes |
---|---|---|
A.04.54 | March 19, 2010 | N9912A |
A.04.53 | February 4, 2010 | N9912A |
A.04.51 | January 8, 2010 | N9912A |
A.04.50 | November 25, 2009 | N9912A |
A.04.04 | September 18, 2009 |
N9912A |
A.04.03 | September 1, 2009
|
N9912A Zip file containing firmware files for MY serial numbers ONLY |
A.04.02 | September 1, 2009 | N9912A Zip file containing Firmware files for US/SG serial numbers ONLY |
A.04.01 | August 17, 2009 | N9912A |
A.04.00 | July 24, 2009 | Not Available |
A.03.06 | April 2, 2009 | N9912A |
A.03.02 | February 6, 2009 | N9912A |
A.02.08 | December 8, 2008 | N9912A |
A.02.05 | November 1, 2008 | N9912A |
Release Date | Version | Version Description |
---|---|---|
2019-02-01 | A.08.19 | Latest version software for CPU1 (old CPU) |
Release Date | Version |
---|---|
2019-02-01 | A.08.19 |
Version Description |
---|
Latest version software for CPU1 (old CPU) |
How to Download
Click the download button, select file, save and unzip.
How to Install
NOTE!!! Please backup all user state files to computer or USB flash drive before updating to firmware revision A.07.7x/A.08.xx.
Some earlier units (typically N9912A and N9923A) may run out of internal storage space to unpack the firmware. Please delete all internal user saved files and then proceed with the update.
See A.07.xx/A.08.xx firmware update supporting documentation for installation process.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
How to Download
Click the download button, select file, save and unzip.
How to Install
NOTE!!! Please backup all user state files to computer or USB flash drive before updating to firmware revision A.07.7x/A.08.xx.
Some earlier units (typically N9912A and N9923A) may run out of internal storage space to unpack the firmware. Please delete all internal user saved files and then proceed with the update.
See A.07.xx/A.08.xx firmware update supporting documentation for installation process.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
How to Download
Click the download button, select file, save and unzip.
How to Install
NOTE!!! Please backup all user state files to computer or USB flash drive before updating to firmware revision A.07.7x/A.08.xx.
Some earlier units (typically N9912A and N9923A) may run out of internal storage space to unpack the firmware. Please delete all internal user saved files and then proceed with the update.
See A.07.xx/A.08.xx firmware update supporting documentation for installation process.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
No Prerequisite
Supported Instruments
- N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
How to Download
Click the download button, select file, save and unzip.
How to Install
NOTE!!! Please backup all user state files to computer or USB flash drive before updating to firmware revision A.07.7x/A.08.xx.
Some earlier units (typically N9912A and N9923A) may run out of internal storage space to unpack the firmware. Please delete all internal user saved files and then proceed with the update.
See A.07.xx/A.08.xx firmware update supporting documentation for installation process.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
***Before updating to firmware revision A.07.xx or later, please MAKE SURE the time, date and time zone are set correctly. After installing this version, you will only be able to change your time once per day, and no more than 5 hours backwards.***
Supported Instruments
- N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
How to Download
Click the download button, select file, save and unzip.
How to Install
NOTE!!! Please backup all user state files to computer or USB flash drive before updating to firmware revision A.07.7x/A.08.xx.
Some earlier units (typically N9912A and N9923A) may run out of internal storage space to unpack the firmware. Please delete all internal user saved files and then proceed with the update.
See A.07.xx/A.08.xx firmware update supporting documentation for installation process.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
***Before updating to firmware revision A.07.xx or later, please MAKE SURE the time, date and time zone are set correctly. After installing this version, you will only be able to change your time once per day, and no more than 5 hours backwards.***
Supported Instruments
- N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
How to Download
Click the download button, select file, save and unzip.
How to Install
NOTE!!! Please backup all user state files to computer or USB flash drive before updating to firmware revision A.07.7x/A.08.xx.
Some earlier units (typically N9912A and N9923A) may run out of internal storage space to unpack the firmware. Please delete all internal user saved files and then proceed with the update.
See A.07.xx/A.08.xx firmware update supporting documentation for installation process.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
***Before updating to firmware revision A.07.xx or later, please MAKE SURE the time, date and time zone are set correctly. After installing this version, you will only be able to change your time once per day, and no more than 5 hours backwards.***
Supported Instruments
- N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A