What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E4982A LCR Meter IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-03-10 | 1.1.0.0 | Updated the help file, added IVI-2014 compliance, rebranded as Keysight Technologies |
Release Date | Version |
---|---|
2015-03-10 | 1.1.0.0 |
Version Description |
---|
Updated the help file, added IVI-2014 compliance, rebranded as Keysight Technologies |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
How to Download
-
Click the Download button.
-
Select the appropriate executable file.
- Choose Run.
How to Install
-
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
- Windows 10
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
VISA Shared Components Version 1.6 or later from www.ivifoundation.org
Supported Instruments
- E4982A
Related Links
How to Download
- See Above
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- See Readme File
Supported Instruments
- E4982A
SHOW MORE