Waveform files available for download

Waveform Package Release Date Access Waveform NL Waveform Jammer Waveform
Version 2 2020 April

LTE FDD:

  • L_F5M_A1_2_RB0_14
  • L_F5M_A1_2_RB10_24
  • L_F5M_A1_3_RB0_24
  • L_F5M_A2_3_LA_RB0_24
  • L_F10M_A1_3_RB0_24
  • L_F10M_A1_3_RB25_49
  • L_F10M_A2_3_LA_RB0_24
  • L_F10M_A2_3_LA_RB25_49
  • L_F15M_A1_3_RB0_24
  • L_F15M_A1_3_RB12_36
  • L_F15M_A1_3_RB25_49
  • L_F15M_A1_3_RB38_62
  • L_F15M_A1_3_RB50_74
  • L_F15M_A2_3_LA_RB0_24
  • L_F15M_A2_3_LA_RB25_49
  • L_F15M_A2_3_LA_RB50_74
  • L_F20M_A1_3_RB0_24
  • L_F20M_A1_3_RB25_49
  • L_F20M_A1_3_RB50_74
  • L_F20M_A1_3_RB75_99
  • L_F20M_A2_3_LA_RB0_24
  • L_F20M_A2_3_LA_RB25_49
  • L_F20M_A2_3_LA_RB50_74
  • L_F20M_A2_3_LA_RB75_99

LTE TDD:

  • L_T5M_A1_3_RB0_24
  • L_T5M_A2_3_LA_RB0_24
  • L_T10M_A1_3_RB0_24
  • L_T10M_A1_3_RB25_49
  • L_T10M_A2_3_LA_RB0_24
  • L_T10M_A2_3_LA_RB25_49
  • L_T20M_A1_3_RB0_24
  • L_T20M_A1_3_RB25_49
  • L_T20M_A1_3_RB50_74
  • L_T20M_A1_3_RB75_99
  • L_T20M_A2_3_LA_RB0_24
  • L_T20M_A2_3_LA_RB25_49
  • L_T20M_A2_3_LA_RB50_74
  • L_T20M_A2_3_LA_RB75_99

UMTS:

  • QC_U_UL_12.2K

NB IoT:

  • L_F10M_A1_3_RB0_24_NB0L
  • L_F10M_A1_3_RB25_49_NB0U
  • L_F10M_A2_3_RB0_24_NB0L
  • L_F10M_A2_3_RB25_49_NB0U
  • L_F15M_A1_3_RB0_24_NB3L
  • L_F15M_A1_3_RB50_74_NB3U
  • L_F15M_A2_3_RB0_24_NB3L
  • L_F15M_A2_3_RB50_74_NB3U
  • L_F20M_A1_3_RB0_24_NB0L
  • L_F20M_A1_3_RB75_99_NB0U
  • L_F20M_A2_3_RB0_24_NB0L
  • L_F20M_A2_3_RB75_99_NB0U
  • L_F5M_A1_3_RB0_24_NB3L
  • L_F5M_A1_3_RB0_24_NB3U
  • L_F5M_A2_3_RB0_24_NB3L
  • L_F5M_A2_3_RB0_24_NB3U
LTE FDD:
  • QC_L_F5M_NL_MIP
  • QC_L_F5M_NL_SNS
  • QC_L_F10M_NL_BCH
  • QC_L_F10M_NL_MIP
  • QC_L_F10M_NL_SNS
  • QC_L_F15M_NL_MIP
  • QC_L_F15M_NL_SNS
  • QC_L_F20M_NL_BCH
  • QC_L_F20M_NL_MIP
  • QC_L_F20M_NL_SNS
LTE TDD:
  • QC_L_T5M_NL_CSR
  • QC_L_T5M_NL_MIP
  • QC_L_T5M_NL_SNS
  • QC_L_T10M_NL_CSR
  • QC_L_T10M_NL_MIP
  • QC_L_T10M_NL_SNS
  • QC_L_T15M_NL_CSR
  • QC_L_T15M_NL_MIP
  • QC_L_T15M_NL_SNS
  • QC_L_T20M_NL_CSR
  • QC_L_T20M_NL_MIP
  • QC_L_T20M_NL_SNS

UMTS:

  • QC_U_NL_BCH_T1
  • QC_U_NL_BCH_T2
  • QC_U_NL_MIP
  • QC_U_NL_SNS
GSM:
  • QC_GSM_NL_SNS
LTE FDD:
  • L_ETM1_1_5M
  • L_ETM1_1_10M 
  • L_ETM1_1_15M
  • L_ETM1_1_20M
  • L_F1_4M_16QAM_RB0_2
  • L_F1_4M_QPSK
  • L_F1_4M_QPSK_RB0
  • L_F3M_16QAM_RB0_5
  • L_F3M_QPSK
  • L_F3M_QPSK_RB0
  • L_F5M_16QAM_RB0_9
  • L_F5M_16QAM_RB15_24
  • L_F5M_QPSK
  • L_F5M_QPSK_RB0
  • L_F5M_QPSK_RB24
  • L_F10M_16QAM_RB0_24
  • L_F10M_16QAM_RB25_49
  • L_F15M_16QAM_RB0_24
  • L_F15M_16QAM_RB12_36
  • L_F15M_16QAM_RB38_62
  • L_F20M_16QAM_RB0_24
  • L_F20M_16QAM_RB25_49
  • L_F20M_16QAM_RB50_74
  • L_NL_ACS_5M
UMTS:
  • U_GMSK_INTERFERER
  • U_NL_ACS_UMTS
  • U_NL_GSM_GMSK
  • U_WCDMA_INTERFERER
  • UTRA_WCDMA_DOWNLINK

Under Qualcomm’s factory test technology license (FTTL), Keysight provides access to Qualcomm waveforms to simplify product testing. Use the following resources to obtain and optimize the use of these waveforms.

Resources

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2020-04-16 A.02.00 Support starting with SCQD 1.0-22001
Release Date Version
2020-04-16 A.02.00
Version Description
Support starting with SCQD 1.0-22001

How to Download

  • See Supporting Documentation

How to Install

  • See Supporting Documentation

Licensing

  • Requires a License

Installs on: PC

Prerequisites

  • Information Not Available

Supported Instruments

  • N5182B, E6640A

How to Download

  • See Supporting Documentation

How to Install

  • See Supporting Documentation

Licensing

  • Requires a License

Installs on: PC

Prerequisites

  • Information Not Available

Supported Instruments

  • N5182B, E6640A
SHOW MORE