What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
FlexRay Physical Layer Conformance Test Software
NOTE: This software is discontinued.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-10-01 | 01.11 | Lets you verify and debug the physical layer characteristics of your FlexRay designs. NOTE: This software is discontinued. |
Release Date | Version |
---|---|
2015-10-01 | 01.11 |
Version Description |
---|
Lets you verify and debug the physical layer characteristics of your FlexRay designs. NOTE: This software is discontinued. |
How to Download
See Above
How to Install
This software can be installed on a PC (running Windows 2000 or XP Professional) that is remotely connected to the oscilloscope.
To install the software on a PC:
- Click the download link to save the file to the PC.
-
Execute the file on the PC, and follow the on-screen instructions.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
- Windows 2000
Prerequisites
The FlexRay Physical Layer Conformance Test Software requires an InfiniiVision 6000 Series, 7000 Series, 3000 X-Series, or 4000 X-Series 4-channel oscilloscope with the FlexRay option (Option FLX or N5432C license).
Supported Instruments
- See Above
No previous versions available
SHOW MORE