The Analog Model Development Kit enables the creation of custom circuit and system ANSI C-code element models, which are compiled and linked to Advanced Design System (ADS). Improved and user-friendly ANSI C helps with the creation and compiling of custom C code circuit models, resulting in faster simulation time.

The Analog Model Development Kit enables you to create your own circuit and system element models, compile them, and link them into ADS. Written in ANSI C-code, these elements can be used in linear, nonlinear, circuit envelope, transient, and convolution circuit simulations. Models can now be created by simply specifying the symbol (which defines the number of ports) and parameters.

The interface then automatically builds the C and schematic interface code (AEL) necessary to incorporate your model into the Design Environment.

Simply add your C-code model in the template, compile, and then you are ready to use the model in your design.

The interface also supports Series IV Senior nonlinear models with little or no modification.

The Analog Model Development Kit functionality is integrated into the ADS Harmonic Balance Element.

Malaysia