What are you looking for?
Overcome your Power Test Challenges with the Advanced Power System Family - Examples
The Advanced Power System (APS) family consists of 1 kW and 2 kW system DC power supplies that deliver a new level in power supply performance enabled by Keysight’s exclusive VersaPower architecture. The APS family was designed to help you overcome your toughest power test challenges by delivering industry-leading specifications and innovative features in an integrated solution for advanced ATE power testing needs.
Overcome your test challenges with APS
The APS, with Keysight’s exclusive VersaPower architecture, helps you overcome a wide variety of power test challenges.
Power Related Test Challenge | How the APS Helps You Overcome the Challenge |
---|---|
Increasing test system throughput:Reducing test time can mean big savings, so achieving throughput gains is a never-ending quest. |
|
Building a continuous source and load:You need a continuous source and load solution for testing power storage DUTs. |
|
Protecting against power-related damage:When testing expensive DUTs, designing protection from power damage in the test system is critical. |
|
Characterizing dynamic current profiles:Your DUT has a current profile with a large dynamic range that you need to characterize. |
|
Generating power transients:In harsh real-world environments, DUTs can face power transients, such as surges and interrupts. To ensure proper operation of a design in the real world, these transients need to be simulated in testing. |
|
Characterizing inrush current:You need to capture the large current surge that occurs when you first turn on power to your DUT with reactive elements at the input. |
|
Maintaining output integrity under dynamic load conditions:Maintaining a stable output voltage free of oscillations and voltage droop can be a challenge under a very dynamic load, especially when working with long cable runs. |
|
Tracking power events for root-cause analysis:You want to track power events during root-cause analysis testing to see why or if your DUT was damaged during test. |
|
Properly powering on/off a DUT:To prevent damage at turn-on or turn-off, you need to properly sequence multiple supplies on/off or tune their slew rates. |
|
N6900 & N7900 Series 1000W & 2000W Advanced & Dynamic Power System DC Power Supplies, Single Output