What are you looking for?
Solve Component Test Challenges with a Single Setup
Learn how our new ENA-X network analyzer enables you to simplify your test setup and characterize active components up to 50% faster.
Save 20% on an ENA-X Network Analyzer
Characterize active components faster with a single setup and integrated modulation distortion software.
Preconfigure the ENA-X with Software and Save
For a limited time, save up to 45% on an ENA-X network analyzer.
Already Own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 45% toward a new ENA-X network analyzer.
Characterize Active Components Up to 50% Faster
Characterize active devices up to 50% faster with a simplified test setup. Wideband signals and complex modulation schemes needed for high-volume, low latency data rates make active component characterization difficult. Current solutions on the market require a network analyzer and a spectrum analyzer to fully characterize components.
The ENA-X network analyzer—the only solution enabling fast and accurate EVM measurements on a midrange network analyzer—enables high-power network analysis and linearity testing up to 44 GHz with a single setup. The ENA-X minimizes your test cycle time and uniquely ensures active device test accuracy and repeatability using full vector correction—channel power and mismatch—at the DUT input.
Discover Active Component Characterization Solutions
How to Test Power Amplifiers with Modulated Signals
Accelerating your 5G NR power amplifier development while ensuring conformance to stringent EVM standards requires a consolidated test setup. Learn how to conduct high-power network and modulation distortion analysis up to 44 GHz using the ENA-X network analyzer.
How to Test Low-Noise Amplifiers
Testing LNA 5G NR compliance requires noise figure and linearity measurements under modulated signal stimulus. Learn how the ENA-X network analyzer provides the vector and source calibration necessary for high-fidelity measurements.
How to Verify TR Module Performance
Verifying the performance of a transmit / receive (TR) module for 5G NR standard compliance requires noise figure and linearity measurements using wideband modulated, calibrated signals. Learn how the ENA-X network analyzer enables receiver noise figure measurements using the cold source method, as well as transmitter ACPR and low residual EVM measurements, without needing to change the configuration of the test setup.
How to Verify Frequency Mixer Performance
Verifying frequency mixer performance under wideband, modulated signal stimulus conditions requires linearity and network analysis measurements using calibrated signals. Learn how the ENA-X network analyzer enables critical performance measurements, including conversion gain, loss, noise figure, and residual EVM.
Featured Resources
Achieve High Accuracy EVM Measurements for Power Amplifiers
EVM, ACPR, and NPR measurements indicate the benchmark performance of active devices. Discover an innovative method for characterizing the nonlinear behavior of a power amplifier under modulated stimulus conditions.
Enhance Low-Noise Amplifier Characterization
The noise figure performance of a low-noise amplifier critically impacts receiver efficacy. Compare the noise figure measurement capability of the ENA-X and PNA-X network analyzers to find your best fit.
Measure Frequency Mixer and Converter Performance
Frequency-translating devices crucially impact the functionality of wireless communications, radar, and electronic warfare systems. Learn how modern vector network analyzers allow you to conduct comprehensive mixer and frequency converter testing.
Characterize Key Performance Indicators of Power Amplifiers
Discover the basic tradeoffs of power amplifiers, the most important characteristics to consider for common use cases, and how signal analyzers and network analyzer measurements compare.
Watch Active Component Characterization Demos
Power Amplifier Characterization Demonstration
Watch this demo to discover how the ENA-X network analyzer characterizes power amplifier behavior up to 44 GHz. The demo includes S-parameters, gain compression, fully-vector corrected EVM, and ACPR measurements.
Low-noise Amplifier Characterization Demonstration
Watch this demo to understand how the ENA-X network analyzer characterizes low-noise amplifier behavior up to 44 GHz, including S-parameter, EVM, ACPR, and noise figure measurements.
T/R Module Characterization Demonstration
Watch this demo to see how the ENA-X network analyzer characterizes T/R module behavior up to 44 GHz. Learn how to test key parameters, including EVM, ACPR, 1 dB compression point, and noise figure.
Frequency Mixer Characterization Demonstration
Watch this demo to learn how the ENA-X network analyzer characterizes mixer behavior up to 44 GHz. This demonstration includes EVM, noise figure, and conversion gain/loss measurements.
ENA-X Network Analyzer
Characterize components up to 50% faster
Explore ENA-X Network Analyzer Resources
Want help or have questions?