How to Meet CMMC Risk Assessment Requirements

IoT Security Assessment
+ IoT Security Assessment

Achieving robust IoT security with comprehensive risk management

Achieving Cybersecurity Maturity Model Certification (CMMC) Level 2 risk assessment compliance requires a systematic approach using robust security assessment tools and processes. Automated vulnerability scanning tools help identify and document potential system and application weaknesses. Meanwhile, firmware analysis enables a deep examination of Internet of Things (IoT) device firmware, detecting third-party components and mapping them to known vulnerabilities. Ongoing monitoring and regularly scheduled scans are essential to promptly identify emerging risks. Comprehensive reporting and actionable insights are also critical to inform risk mitigation strategies and confirm compliance.

To meet CMMC Level 2 requirements, start with a comprehensive initial scan to catalog existing libraries and vulnerabilities. Follow that up with regular scans and automated correlation to detect any new issues. Firmware scans should identify third-party and open-source components and associate them with known Common Vulnerabilities and Exposures, including dynamic notification of impactful vulnerabilities, to maintain a robust security posture. Conduct network-based audits and protocol fuzzing to uncover vulnerabilities in network configurations and communication protocols. Detailed reporting with actionable insights supports effective remediation strategies, while continuous monitoring ensures the organization maintains compliance over time.

CMMC IoT risk assessment solution

CMMC IoT risk assessment solution

Achieving CMMC Level 2 risk assessment compliance requires integrating automated vulnerability scanning, firmware analysis, and continuous monitoring to identify, prioritize, and remediate vulnerabilities efficiently. Keysight IoT Security Assessment delivers this solution by integrating multiple security functions into a single platform. It automates vulnerability detection and assessment. It also provides comprehensive coverage, including coding weaknesses, network-based audits, and protocol fuzzing. The firmware analysis module continuously monitors IoT device firmware libraries, providing daily reports on newly discovered vulnerabilities. With advanced analysis techniques and detailed reporting, the Keysight solution ensures organizations can identify, prioritize, and remediate vulnerabilities efficiently, maintaining a robust security posture and achieving CMMC Level 2 compliance.

See a demo of our CMMC IoT risk assessment solution

Explore our CMMC IoT risk assessment solution

Related use cases

contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?