What are you looking for?
U7227A USB Preamplifier, 10 MHz to 4 GHz
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
Starting from
Improve overall system performance and reduce systematic errors through excellent noise figure and optimized gain
Highlights
The U7227A USB preamplifier (10 MHz to 4 GHz) brings reliable gain and low noise figure to measurement systems. It improves the overall system performance and reduces systematic errors.
When connected to an X-Series signal analyzer, the USB preamplifier automatically configures the analyzers to detect the specific preamplifier connected, and downloads the embedded calibration data such as gain, noise figure and S-parameters. The calibration data provides accurate correction data and more repeatable results for each measurement.
Embedded smart features and benefits:
- Automatic temperature-compensated gain corrections and calibration data transfer (noise figure and S-parameters) through USB plug-and-play improve noise figure measurements with Keysight X-Series signal analyzers
- Excellent noise figure and optimized gain with the X-Series signal analyzers improves measurement accuracy and minimizes uncertainty
- Broadband operating frequency from 10 MHz up to 4 GHz for various applications
- Rugged and portable design for benchtop measurements or remote front-end field applications
Extend the Capabilities of Your Product
Want help or have questions?