Highlights

  • Passes all network traffic – not reliant on SPAN ports
  • LED shows power, speed, link and activity

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

  • Aggregation tap – combine both directions of the monitored link into a single tool port

Copper Tap Port Aggregator

Copper Tap Port Aggregator – works as full duplex or port aggregation mode for 10/100/1000M speeds.

Copper taps comes with optional accessories for rack mount and power chassis.

Keysight's 10/100/1000 Copper Tap Port Aggregator provide ultra-efficient access to critical links. This pioneering technology enables any two devices to simultaneously monitor a full-duplex link — using only one NIC per device.

Typically, full-duplex monitoring with a network tap requires two NICs, one interface for each side of the tapped full-duplex connection (or a dual channel NIC). The Copper Tap Port Aggregator combines and regenerates these streams, sending all aggregated data out two separate passive monitoring ports.

TPA-CU3 CopperTap

Simple Deployment

Copper Tap Deployment

Our Tap Port Aggregator is a simple plug-and-play solution addressing the fact that many monitoring systems, including most software based solutions, only offer a single channel NIC, limiting full-duplex visibility.

While adding a second NIC can help maintain data integrity and visibility, there is a trade-off in flexibility and ease-of-use. An operating system and NICs that enable binding are often required to achieve the same functionality of the Tap Port Aggregator. In contrast, the Tap Port Aggregator requires no additional components or configuration on the monitoring devices.

Key Specifications

Operating Temperature
0C to 40C
Ports for Network and Monitor
For Network and Monitor: each 2x 10/100/1000 Mpbs ports (RJ45)
Safety Standards
CE, RoHS, CAN ICES-3, FCC Class A
Operating Temperature
Ports for Network and Monitor
Safety Standards
0C to 40C
For Network and Monitor: each 2x 10/100/1000 Mpbs ports (RJ45)
CE, RoHS, CAN ICES-3, FCC Class A
View More
Operating Temperature:
0C to 40C
Ports for Network and Monitor:
For Network and Monitor: each 2x 10/100/1000 Mpbs ports (RJ45)
Safety Standards:
CE, RoHS, CAN ICES-3, FCC Class A
TPA-CU3 Copper Tap

Interested in a Copper Tap Aggregator?

Want help or have questions?