Highlights

Applications: High-volume test of 5G NR or NTN/Satellite communication network equipment and radio components

  • 5G NR base station transceiver systems
  • 5G NR components, including remote radio heads (RRH), distributed units (DU), active antenna arrays, amplifiers, chipsets
  • NTN devices, including terminal, user devices, spaceborne platform, gateway
  • Power, SEM, ACLR, EVM and more measurements using familiar and industry proven application software (N9085EM0E 5G NR, and N9054EM0E/N9054EM1E VMA Measurement Application)
  • Interference conformance testing capability with the -BK1 option

Benefits

  • Lower Cost of Test with reduced footprint vs. benchtop instruments and extremely high test-throughput (“cloud ready”)
  • OTA readiness saves space and cost with single bi-directional remote heads, with in-head switching for 2 polarizations, across all 10 GHz to 32 GHz (M1742A) or 22.7 GHz to 49.2 GHz (M1749B) bands, delivering best Power and EVM at chamber
  • Manufacturing Effectiveness: 1.2 GHz BW across the entire frequency range for Tx/Rx with low EVM and ACLR, operates as single instrument (includes: switching, heads, API, measurements), easy automation with calibrated system accuracy that reduces rework and false verdicts
  • Minimize test development time by reusing existing code from other Keysight non-signaling solutions like E6681A, S9100A and S9101A
  • Supports both FR1 and FR2/NTN measurements in the same system without the need to re-cable the test setup

Functionality

  • Wideband signal generation and analysis of 5G NR (3GPP Release 15 and higher) waveforms in both: FR1 (380 MHz to 6 GHz) and FR2 (22.7 GHz to 49.2 GHz) or NTN (10 GHz to 32 GHz)
  • Features “OTA-friendly” expandable architecture: avoids high losses from switching and long cable runs, supports one or two remote heads and polarizations, and multiple Tx/Rx channels

Measurement applications and software

  • The S9110A system includes Keysight N9085EM0E 5G NR Measurement Application, Y9085EM0E 5G NR Non-Signaling Waveform and Measurement Application
  • Additional recommended software: N9054EM0E Vector Modulation Analysis Digital Demodulation Measurement Application, N9054EM1E Vector Modulation Analysis Custom OFDM Application, N7608EMBC Signal Studio Pro for Custom Modulation, N7631EMBC Signal Studio Pro for 5G NR, N7630EMBC for pre-5G, N7608EMBC for custom IQ and OFDM, 89600 VSA software, and KS8400A Test Automation Platform

The Keysight S9110A 5G Multi-Band Vector Transceiver with one or two transceivers covers FR1 (380 MHz to 6 GHz) along with one or two mmWave/uWave transceivers that covers FR2 (22.7 GHz to 49.2 GHz), or NTN (10 GHz to 32 GHz).

Key Specifications

Form Factor
Benchtop
Form Factor
Benchtop
View More
Form Factor:
Benchtop
Generator/Analyzer Bandwidth:
1.2 GHz
Max. RF Bandwidth:
1200 MHz
Maximum Frequency:
46 GHz
Number of Channels:
2
Performance Level:
◆◆◆◆◆◇
Standards Testing:
5G FR1
5G FR2 BS Testing
Test Domain:
Non-signaling PXIe Performance
Test Types:
OTAInterference ConformancePowerSEMACLREVM
Type:
5G Multi-Band Vector Transceiver
Wireless Standard:
FR1
FR2
S9110A

Interested in a S9110A?

Want help or have questions?