Highlights

The N8974B high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurements. When paired with an SNS Series noise source and U7227 Series USB preamplifier the ENR data from the SNS and USB preamplifier data automatically downloads into the N8974B. The N8974B has a multi-touch interface that allows stretch, pinch, and drag gestures. Most menus can be accessed with the tap of a finger without changing screens.

Noise source calibrations for Y-Factor measurements have been streamlined by allowing combined calibrations for up to 12 DUT setups in a single step. Saving valuable test time can be achieved for many types of DUT’s by using the internal calibration feature, which does not require a user calibration to be performed.

A built-in noise figure uncertainty calculator can prepopulate data from the SNS noise source, USB preamplifier, as well as all the required instrument parameters such as analyzer noise figure, gain and noise figure uncertainty, and match. Default noise figure settings offer simultaneous noise figure and gain measurements. By using Table view several measurements including Noise Figure, Noise Factor, Y-Factor, Gain, Phot, Pcold, and Teffective can be viewed simultaneously in tabular form.

  • Frequency range 10 MHz to 7 GHz in a one-box solution
  • Multi-touch interface
  • Includes Spectrum Analyzer and IQ Analyzer (Basic) modes
  • Built-in standard options include P07, PFR, FSA, NFE, and B25
  • N-type (f) input connector
  • SNS series noise source compatibility
  • U7227C 100 MHz to 26.5 GHz External USB Preamplifier included

Key Specifications

Maximum Frequency
7 GHz
Maximum Frequency
7 GHz
View More
Bandwidth:
8 MHz
Frequency Range:
10 MHz to 7 GHz
Gain Uncertainty:
±0.15 dB
Instrument Uncertainty:
±0.02 dB using a 4-6 dB ENR Noise Source
Maximum Frequency:
7 GHz
Measurement Functions:
Noise Figure
Noise Factor
Y-Factor
Gain
Minimum Frequency:
10 MHz
Minimum Frequency Range:
10 MHz
Speed:
18.3 ms/measurement
N8976B high performance noise figure analyzer

Interested in a N8974B?

Featured Resources for N8974B Noise Figure Analyzer, Multi-touch, 10 MHz to 7 GHz

View All Resources

View All Resources

Want help or have questions?