What are you looking for?
N5293AX02 110 GHz Frequency Extender, Pulsed DC bias
The N5293AX02 is a compact and broadband frequency extender with built-in pulsed bias-tee and provides 10 MHz to 110 GHz single-sweep measurements with N5292A test set controller systemized with a PNA/PNA-X B vector network analyzer.
Starting from
Highlights
- Wide frequency coverage from 10 MHz to 110 GHz with PNA/PNA-X
- Built-in bias tee for pulsed DC bias
- Ruggedized 1 mm connector
- 1.2m interface cable for connection to N5292A controller
- Compact size and light weight
- Typical maximum power of 0 dBm from 90 GHz to 110 GHz
- Typical sweep range from -60 to the maximum power
- Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz
The N5293AX02 is a broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions. It is a compact, light-weight, and ruggedize frequency extender module with built-in bias tee for pulsed DC bias operation designed to interface with N5292A test set controller that is driven with a PNA/PNA-X B series network analyzer. The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 110 GHz. For more information about cable and accessories for use with network analyzers, please visit Accessories.
Interested in a N5293AX02?
Featured Resources for N5293AX02 110 GHz Frequency Extender, Pulsed DC bias
Want help or have questions?