HIGHLIGHTS

Applications

  • Transportable applications (can also be rack-mounted)

Functionality

  • 2 slots for AXIe instrument modules
  • Embedded AXIe system module
  • High Power, 200W Cooling per slot

Performance characteristics

  • Gigabit LAN connection to each module slot
  • Gen 2 PCIe x8 interface to system controller provides up to a 4 GB/s data rate from external controller
  • Gen 2 PCIe x4 links to each module slot (maximum 2 GB/s data rate)

The M9502A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9502A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9502A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.

The M9502A is perfect for transportable applications that require a higher performance of AXIe. It can also be installed in a rack and the instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 2U of space. The M9502A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.

 

KeysightCare Logo

Key Specifications

Bandwidth
4 GB/s
Connectivity
LAN
PCIe
Description
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
Form Factor
AXIe
Height
2U
Height
2U
Bandwidth
Connectivity
Description
Form Factor
Height
Height
4 GB/s
LAN
PCIe
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
AXIe
2U
2U
View More

Standard Configurations

Interested in a M9502A?

Featured Resources for M9502A AXIe 2-Slot Chassis

Want help or have questions?

Italy