Highlights

The Keysight E7515P UXM 5G wireless test platform is a highly integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15, and beyond, the E7515P UXM 5G wireless test platform enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. It is also supporting Wi-Fi 7 now which enables you to test Wi-Fi clients and access points in multiple scenarios. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. It also supports LTE, eMTC and C-V2X signaling formats.

The highly-integrated design of the E7515P UXM 5G wireless test platform optimizes your lab space with a compact footprint. This platform supports extended test coverage in a single unit, including the following capabilities:

  • 5G NR 8CC DL, 4CC UL 2x2, with LTE 2CC
  • Wide bandwidth in each RF port
  • Higher number of band combinations supported in one unit
  • Multiple angle of arrival (AoA) test
  • Internal fading for 5G NR and LTE formats
  • Frequency extensions to high IF and millimeter-wave with the use of a common interface unit and remote radio heads (RRH)

Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.

Key Specifications

Frequency Range
380 MHz to 3.8 GHz
3.8 GHz to 6 GHz
Bandwidth Options
1600 MHz
Technology
5G NR
LTE
RedCap
NB-IoT
Cat-M
W-CDMA
GSM
C-V2X
WLAN
Aggregated NR Bandwidth
Up to 1200 MHz
Number of RF Ports
8 total (8 DL+UL)
Frequency Range
Bandwidth Options
Technology
Aggregated NR Bandwidth
Number of RF Ports
380 MHz to 3.8 GHz
3.8 GHz to 6 GHz
1600 MHz
5G NR
LTE
RedCap
NB-IoT
Cat-M
W-CDMA
GSM
C-V2X
WLAN
Up to 1200 MHz
8 total (8 DL+UL)
View More
Aggregated NR Bandwidth:
Up to 1200 MHz
Bandwidth Options:
1600 MHz
Frequency Range:
380 MHz to 3.8 GHz
3.8 GHz to 6 GHz
Max. Bandwidth:
1600 MHz
Maximum Bandwidth:
1600 MHz
Maximum Frequency Range:
15 GHz
Minimum Frequency Range:
380 MHz
Number of RF Ports:
8 total (8 DL+UL)
Technology:
5G NR
LTE
RedCap
NB-IoT
Cat-M
W-CDMA
GSM
C-V2X
WLAN

Want help or have questions?