Highlights

Frequency

  • 20 Hz to 300 kHz/500 kHz/1 MHz, with four-digit resolution in any range

Basic accuracy

  • 0.05% basic accuracy with superior measurement repeatability at low and high impedance

More features

  • 100 uV to 2 Vrms; 1 uA to 20 mA variable test signal
  • DC bias 1.5 / 2 V
  • auto-level control
  • DC resistance
  • 201 points list measurement sweep
  • versatile PC connectivity (LAN, USB, and GPIB)
  • frequency upgradability

The Keysight E4980BL precision LCR meter is an industry-standard LCR meter that combines accuracy, speed, and versatility for a wide range of component measurements. The available frequency upgrades provide a strong investment option and asset utilization.

The E4980BL is an essential tool for general R&D and manufacturing tests of components and materials, offering fast measurement speed and exceptional performance across both low and high-impedance ranges. 

The versatile LAN, USB, and GPIB PC connectivity enhance your design and test productivity. For materials measurements, the E4980BL paired with the Keysight N1500A-005/006 materials measurement suite simplifies the entire process, from fixture setup to report generation.

The E4980BL precision LCR meter is available from our global distribution partners.

Key Specifications

Maximum Frequency
1 MHz
Target DUT
General Purpose device
Material
Type
Benchtop
Maximum Frequency
Target DUT
Type
1 MHz
General Purpose device
Material
Benchtop
View More
Maximum Frequency:
1 MHz
Target DUT:
General Purpose device
Material
Type:
Benchtop
E4980BL-Opt032 images

Interested in an E4980BL?

Featured Resources

View All Resources

View All Resources

Want help or have questions?