Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DAQ973MB 3-Slot Data Acquisition Mainframe with GPIB and Three 20-Channel Multiplexer Modules
Save Up to 10% on Pre-configured DAQ Bundles
Starting from
The DAQ973MB better multiplexer bundle offer includes a DAQ973A single 3-slot data acquisition mainframe (USB, LAN, and GPIB) and three 20-channel DAQM901A multiplexer modules. This bundle gives you 6% off the list price.
HIGHLIGHTS
The DAQ973MB Better Multiplexer Bundle offer includes a DAQ973A three-slot data acquisition mainframe and three 20-channel DAQM901A multiplexer modules. This bundle provides the following:
- 3-slot mainframe with USB, LAN, and GPIB
- 6.5-digit (22-bit) internal DMM
- 60 channels of multiplexer switches
- 6 channels of dedicated current measurements
- 2- and 4-wire scanning
- 300 V switching
- 80 channels/s scanning
- built-in thermocouple reference junction
- built-in signal conditioning to measure thermocouples, RTDs and thermistors, AC / DC volts and current; resistance, frequency / period, diode test, and capacitance
Extend the Capabilities of Your Product
Want help or have questions?