What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
APM1000E 100 / 1000BASE-T1 Media Converter
Converts from 100BASE-T1 automotive Ethernet to 100BASE-TX or 1000BASE-T1 automotive Ethernet to 1000BASE-TX
Starting from
HIGHLIGHTS
The Keysight APM1000E enables you to convert from 100 / 1000BASE-T1 automotive Ethernet to standard 10 / 100 / 1000 Ethernet. This process is useful when connecting a PC to a 100 / 1000BASE-T1 host or switch.
- complies with 100 / 1000BASE-T1 standard via Marvell 88Q2112 PHY
- acts as a media converter to enable a PC to interact with automotive Ethernet ECUs
- lets you simulate nodes or perform direct diagnostics
- includes programmable membrane label with LEDs to show PHY and network status
- allows easy selection of the data rate (100BASE-T1 or 1000BASE-T1) as well as the PHY clock mode with front-panel buttons
Key Specifications
Interface
Automotive Ethernet
Ethernet
Type
Media Converter
Interface
Type
Automotive Ethernet
Ethernet
Media Converter
View More
Interested in an APM1000E?
Extend the capabilities of your 100 / 1000BASE-T1 Media Converter
Accessories
Featured Resources
Related Products
Want help or have questions?