Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AP4021A FS1 Frequency Synthesizer, 40 GHz
Compact, single-channel low noise synthesizer
Starting from
The Keysight AP4021A FS1 frequency synthesizer model offers a high-performance, compact benchtop instrument with low phase noise.
Highlights
Single-channel frequency synthesizer in a compact benchtop form
Get the high performance of the AP4021A frequency synthesizer’s proprietary architecture in a compact benchtop configuration. Enable exact frequency synthesis with mHz frequency resolution and very fast switching (below 20 μs over the entire frequency output range).
- Set output power in a range from -10 to +20 dBm
- Achieve very low phase noise, low spurious, and ultra-fast switching speed
- Phase-lock the high-stability internal reference to a programmable external reference
- Get dedicated sweeping capabilities with internal phase and narrow pulse modulation
- Control with USB or LAN interface and the SCPI-1999 command set
Extend the Capabilities of Your Product
Want help or have questions?