What are you looking for?
87106DH24 Switch, SP6T, DC-40 GHz with 2.4 mm Connectors
Improve signal accuracy with this terminated switch that provides unmatched isolation
Starting from
Multiport electromechanical coaxial switch, DC to 40 GHz, SP6T
Highlights
- SP6T configuration, terminated
- 2.4 mm connectors
- Electronic position indicator
- Current interrupt capability
- Magnetic latching
- Unmatched isolation, minimum 65 dB at 40 GHz
The Keysight 87106D multiport switch improves signal accuracy in RF and microwave signal routing and testing applications. This high-performance electromechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 5-million life cycle of the switch. The 87106D’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specifications.
Extend the Capabilities of Your Product
Want help or have questions?