HIGHLIGHTS

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Output Ratings

  • Voltage: 0 to 15 V
  • Current: 0 to 3 A
  • Peak Current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C

  • Voltage: 0.05%+ 10 mV
  • + Current: 0.05%+ 1.33 mA

DC Readback Accuracy

  • Voltage: 0.03% + 5 mV
  • Current (+20 mA to + rated current): 0.2% + 0.5 mA
  • Current (-20 mA to – rated current): 0.2% + 1.1 mA
  • Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA

Transient Response

  • 70 mV drop, <35 µs transient response time

The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system to accurately measure battery current drains when the device operates in different modes and a Keysight-developed feature that enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.

The Keysight 66311B mobile communications DC source provides fast transient, exceptional sourcing, and precision measurement.

Key Specifications

Maximum Voltage Per Output
15 V
Maximum Current per Output
3 A
Maximum Power
45 W
Number of Outputs
1
Type
Mobile Comms
Maximum Voltage Per Output
Maximum Current per Output
Maximum Power
Number of Outputs
Type
15 V
3 A
45 W
1
Mobile Comms
View More
Adjustable Slew Rate:
n/a
Arbitrary Waveform Generation:
No
Battery Emulation:
No
DVM:
No
Maximum Current per Output:
3 A
Maximum Power:
45 W
Maximum Voltage Per Output:
15 V
Measurement Accuracy:
9.5mV
Noise and Ripple:
6mVpp
Number of Outputs:
1
Output Response Time:
n/a
Programming Accuracy:
17.5mV
Regenerative Power:
No
Type:
Mobile Comms

Standard Configurations

Mobile Communications DC Source

Interested in a 66311B?

Featured Resources

View All Resources

View All Resources

Want help or have questions?