The 3446SECU enables NISPOM and file security on Keysight Truevolt Series DMMs .

Highlights

3446SECU enables NISPOM and file security on Keysight Truevolt Series DMMs.

Features include a front panel command to execute a Memory Sanitize, disables front panel USB write capability to external devices, and disables LXI Web page remote instrument control capability.

  • Option available for the following models: 34460A, 34461A, 34465A, 34470A
  • Order as: 3446SECU
  • Upgrade contents: Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade
  • Adjustments required: No
  • Additional requirements: No
  • Installed by, estimated installation time: Customer, 0.5 hours
     

Extend the Capabilities of Your Product

Want help or have questions?