16493L can be used as a general purpose triaxial cable for high current applications up to 4.2 A DC and 200 V. It can also be used for low current applications down to the sub-pA level.

Highlights

Cable length (options):

  • 16493L-001: 1.5 m
  • 16493L-002: 3.0 m

Extend the Capabilities of Your Product

Want help or have questions?