What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11921F Adapter, 1.0 mm (f) to 1.85 mm (f), DC to 67 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
Starting from ¥ 564,408
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements.
Highlights
The Keysight 11921F precision 1.85 mm coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 Ω impedance and frequency range from DC to 67 GHz.
- measurement accuracy and versatility for 110 GHz 1 mm test systems
- ease of use for on-wafer and coaxial measurements
- insertion loss: 0.5 dB
- return loss: 20 dB
- maximum continuous wave power: 10 W
- repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
Extend the Capabilities of Your Product
Want help or have questions?