What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m)
Features a typical insertion loss of 5.7 dB and a return loss of >27 dB
Starting from
HIGHLIGHTS
Superior RF Performance
- Insertion Loss: 5.7 dB, typical
- Return Loss: > 27 dB
- Electrical Length: 50.2 mm (1.98 in)
- Overall Length: 60.1 mm (2.37 in)
- Diameter: 22.0 mm (0.87 in)
- Reference Plane to Reference Plane Length (nominal): 50.2 mm (1.98 in)
The Keysight 11852B is an instrument-grade, 50-ohm type-N female to 75-ohm type-N male adapter. This product is also available in a 50-ohm type-N male to 75-ohm type-N female configuration. The 11852B Option 004 has a 50 Ohm Type-N (m) and 75 Ohm Type-N (f) connector.
Interested in a 11852B?
Featured Resources for 11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m)
Want help or have questions?