FS2-class Frequency Synthesizer, 20 GHz

The AP4007A FS2 Frequency Synthesizer is an instrument-grade signal source that serves as a drop-in replacement for the discontinued NI QuickSyn.

prod_image
  • Maximum frequency

    20 GHz

  • Output power @1 GHz

    15 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -147 dBc/Hz

  • Frequency switching speed

    15 µs

  • Number of channels

    1

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Instrument-grade performance at a reduced size and affordable cost

The design of the FS2 frequency synthesizer combines low phase noise with fast switching capability, covering a wide frequency range from 8 kHz up to 20 GHz. Get instrument-grade performance in a flange-mount module that provides a drop-in replacement for the discontinued NI QuickSyn synthesizers, with increased functionality and efficient power consumption.

  • Use as a drop-in replacement for the NI QuickSyn, enabling uninterrupted performance and an uncomplicated transition
  • Achieve excellent long-term frequency stability with a high-stability OCXO reference that delivers accurate, power-calibrated, phase-lockable output signals
  • Meet the demands of applications like device characterization and ATE with low spurious and harmonics
  • Control remotely with USB, LAN, or SPI control