What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1231A/U1232A/U1233A Firmware Update
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-11-26 | 3.00 | Update to fix U1231A/U1232A/U1233A miscellaneous bugs. |
Release Date | Version |
---|---|
2015-11-26 | 3.00 |
Version Description |
---|
Update to fix U1231A/U1232A/U1233A miscellaneous bugs. |
How to Download
- Unzip the zip file to a folder.
- Go to folder PL23XX_Prolific_DriverInstaller_v202, click on the PL23XX-M_LogoDriver_Setup_v202.Exe to install the U1173B IR-USB cable driver.
How to Install
- Connect the multimeter to your PC via the U1173B IR-USB connectivity cable and turn on the multimeter.
- Go to Start > All Programs > Keysight Technologies > Keysight U123xA Firmware Update > Keysight U123xA Firmware Update Software (Version 3.00).
- Click “Auto Search COM Port” button to search and detect the unit. The model number, serial number and current firmware version of the multimeter will be displayed in the “Model Number”, "Serial Number" and "Current Version" field.
- Make sure the instrument is in connected status before you start firmware update. Click “Upload Firmware” to start firmware update.
- The multimeter will reset and recover itself after the firmware update.
-
Reset the multimeter to its Default values through the setup menu (refer to User's Guide page 96). This step is mandatory.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows 7
- Windows Vista
- Windows XP
- Windows 2000
Prerequisites
System Requirements: Intel Pentium 4, 1GHz or equivalent, 512MB RAM, 1GB HDD free space
Operating Systems: Windows 2000 SP4, Windows XP SP3, Windows Vista SP2, Windows 7 SP1
Required accessory: U1173B IR-USB Connectivity Cable
Supported Instruments
- U1231A, U1232A, U1233A
No previous versions available
SHOW MORE