The installation procedure is in three parts:

Part 1: Uninstall any previous E1852B software

Part 2: Installs the MMI to the PC

Part 3: Installs the Firmware to the E1852B

Note: Contains version B.00.07 MMI, DLL, and Firmware for use with Keysight E1852B only

Part 1: Uninstall

Note: This must be carried out if the host PC has previously installed E1852B software

If the host PC has had E1852B software previously installed. Select [Start], [Settings], [Control Panel], [Add/Remove Programs]

Select E1852B and press the [Add/Remove...] key. Follow the on screen instructions to uninstall

Note: If and when prompted delete all files including *.dll files

Part 2: MMI and DLL Installation

  • If your PC does not have the winzip application. Download and Install winzip from the link at www.winzip.com
  • Download the software to your host PC from the Download link, recommended directory C:\WINDOWS\TEMP\E1852B
  • Double click on the zipped file named 'E1852B-B0007.zip'. Select [Extract], [Save]. Recommended directory C:\WINDOWSTEMPE1852B
  • Open the folder C:\WINDOWSTEMPE1852B. Double click the file named 'setup.exe' and follow the on screen instructions to install the MMI and DLL to your host PC

Part 3: Firmware Installation

  • Connect the E1852B to the PC with the parallel cable provided
  • On the PC select [Start], [Programs], [Keysight Technologies] and click the E1852B Debug version. Note: only the Debug version will download FW to the E1852B.
  • From the E1852B System menu select the host PC's serial port (default Com1) from the Firmware Update section and press Download
  • Highlight the file *.bsf file and select [Open]
  • The procedure will then prompt for the following; 1. Connect the serial cable provided from the PC's serial port and the E1852B serial port; 2. Recycle the power, Switch the E1852B [Off] then [On] before clicking [OK]
  • Both the Firmware Version & PC DLL Version within the E1852B System menu, Software Version section should now be the same, example B.00.07.
  • Close the E1852B software and reopen. On the PC select [Start], [Programs], [Keysight Technologies] and click either the standard or debug mode version.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-04-01 B.00.07 MMI (PC User Interface) software and firmware files.
Release Date Version
2003-04-01 B.00.07
Version Description
MMI (PC User Interface) software and firmware files.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Supporting Documentation

Installs on: PC / Instrument

Prerequisites

  • See Documentation

No previous versions available
SHOW MORE