What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BV0111B BenchVue Lab - Client App Download
- The BenchVue Lab - Client software application (Client App) is designed for a lab setup environment where the instruments from each bench are connected and controlled by a dedicated PC. The Client App is installed on each of the test bench PC.
- The test bench PC connects all the instruments on a test bench via GPIB/USB/LAN/RS-232 and communicates to the Manager App in the same network. -The Client App can support up to a maximum of six instruments per bench.
- The Client App supports over five hundred Keysight test instruments as well as non-Keysight test instruments that are compliant with the VISA connection protocol.
- The Client App includes a lab configuration feature that enables students to configure instruments on their respective bench.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2023-04-22 | 2023 | Defects fixed for stability, usability, and performance enhancements |
Release Date | Version |
---|---|
2023-04-22 | 2023 |
Version Description |
---|
Defects fixed for stability, usability, and performance enhancements |
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
The Client software application (Client App) is the software installed at the bench computer, that allow Manager App connect the client and to control centralized control for the bench instruments.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- • Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home
- • Windows 8 – 32-bit and 64-bit (Professional, Enterprise, Core versions)
- • Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate
Prerequisites
Supported Instruments
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
The Client software application (Client App) is the software installed at the bench computer, that allow Manager App connect the client and to control centralized control for the bench instruments.
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Installs on: PC
Operating System
- • Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home
- • Windows 8 – 32-bit and 64-bit (Professional, Enterprise, Core versions)
- • Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate
Prerequisites
Supported Instruments
SHOW MORE