What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
BV0110B BenchVue Lab - Manager App Download
- The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
- The administrator PC connects the instruments from all the test benches in the same network. The Manager App can support up to a maximum of one hundred benches, with a maximum of six instruments per bench.
- The Manager App may optionally communicate with Client Apps installed on multiple test bench PCs.
- The Manager App supports over five hundred Keysight test instruments as well as non-Keysight test instruments that are compliant with VISA connection protocol.
- The Manager App includes home dashboard graphic overview, lab configuration, lab administration, and asset tracking features.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2023-04-22 | 2023 | Defects fixed for stability, usability, and performance enhancements |
Release Date | Version |
---|---|
2023-04-22 | 2023 |
Version Description |
---|
Defects fixed for stability, usability, and performance enhancements |
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
How to Download
- Click the Download button.
-
Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home
- Windows 8 – 32-bit and 64-bit (Professional, Enterprise, Core versions)
- Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate,
Prerequisites
Supported Instruments
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
The Manager software application (Manager App) is the main software application installed on the lab administrator PC, which is designed for centralized control for the lecturer and/or lab manager.
How to Download
- Click the Download button.
-
Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Installs on: PC
Operating System
- Windows 10 – 32-bit and 64-bit (Professional, Enterprise, Education, Home
- Windows 8 – 32-bit and 64-bit (Professional, Enterprise, Core versions)
- Windows 7 – SP1 and later, 32-bit and 64-bit (Professional, Enterprise, Ultimate,
Prerequisites
Supported Instruments
SHOW MORE