What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Foundry Program Partner – Tower Semiconductor
Tower Semiconductor Provides PDKs for Keysight ADS — Amol Kalburge, Tower Semiconductor's Senior Director of Strategic Marketing RF Business Unit, discusses how Tower Semiconductor partners with Keysight Technologies.
Process Design Kits (PDKs) are directly available for download at the Tower Semiconductor Customer Portal. If you are not yet a registered Tower Semiconductor customer, please go to https://www.towersemi.com
ADS/Virtuoso Interoperable PDKs:
Process Name |
Process Description |
ADS |
Schematic/ Layout |
RFPro/Momentum |
ADS ElectronThermal | Base PDK Version |
ADS Patch Version |
---|---|---|---|---|---|---|---|
SBC18QE1 | 0.18µm SiGe BiCMOS PA technology | 2019+ | S | Y | v1.0.3 & above | v1.3 | |
SBC18HA | 1st generation 0.18µm SiGe BiCMOS, FT 150 GHz | 2019+ | S | Y | v2.0 & above |
v1.3 | |
SBC18H3 | 3rd generation 0.18µm SiGe BiCMOS FT 240 GHz | 2023+ | S/L | Y | v4.0.2 & above | v4.0 | |
SBC18M3 | 3rd generation 0.18µm SiGe BiCMOS FT 240 GHz |
2019+ | S | Y | v3.4.6 & above | v2.0 | |
CS18 (AI) | 0.18µm Thin-film SOI RF CMOS, 1.2V/2.5V FETs | 2019+ | S | Y | v6.0.3 & above | v1.5 | |
CS18 (Cu) | 0.18µm Thin-film SOI RF CMOS, 1.2V/2.5V FETs | 2019+ | S | Y | v6.9.1 & above | v2.3 | |
CS18QT10 | 0.18µm Thin-film SOI RF CMOS | 2023+ | Dynamic Link Only | Y | Y | v.1.0.1 & above | N.A. |
SBC18QC2 | 0.18µm SiGe BiCMOS Cu-PA technology | 2022+ | S | Y | Y | v2.3.8 & above | v2.2 |
SBC18H5 | 0.18µm SiGe BiCMOS FT 300 GHz | 2023+ | S | Y | v2.0.9 & above | v3.1 | |
SBC13 | 0.13µm SiGe BiCMOS | 2019+ | S/L | Y | v3.3.6 & above | v2.4 |
Tcl & Python Interoperable PDKs (iPDK):
Process Name |
Process Description |
ADS |
Schematic/ Layout |
RFPro/Momentum |
Base PDK Version |
ADS Patch Version |
---|---|---|---|---|---|---|
SBC18H5 | 0.18µm SiGe BiCMOS FT 300 GHz | 2019+ | S/L | Y | v2.0.5 & above | v3.0 |
Return to the RFIC and MMIC EDA Foundry Partners page.