This sample program downloads to and executes an arbitrary waveform from the Agilent 33220A.
Date: September 28, 2004
Version: 1.0.0.0
Language: Microsoft® C# (C Sharp)
Operating System: Windows® NT® 4.0, 2000 Professional, or XP
Library: IVI Agilent33220A (Agilent Technologies) 1.0 Type Library
Agilent
ItlTypeLib 3.5 Type Library
IviDriver 1.0
Type Library
IviFgen 3.0
Type Library
This sample program downloads to and executes an arbitrary waveform from the Agilent 33220A. The waveforms can be downloaded as a comma separated list of double values (-1 to +1 full scale values) or a comma separated list of integer values (-8191 to +8191 full scale values).
This program uses the Agilent IVI-COM objects to program the instrument. To
use the IO object in another project, set the reference to include the following libraries
under the project's References menu:
IVI Agilent33220 (Agilent Technologies) 1.0 Type Library
Agilent ItlTypeLib 3.5 Type Library
IviDriver 1.0 Type Library
IviFgen 3.0 Type Library
AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.
Windows is a U.S. registered trademark of Microsoft Corporation.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows NT is a U.S. registered trademark of Microsoft Corporation.
Copyright © 2004 Agilent Technologies, Inc.