This product is going to be discontinued. Contact Us for replacement options.

Highlights

  • Single-slot AXIe controller module
  • Intel i7-6820EQ 2.8 GHz quad-core processor with Hyper-Threading Technology
  • Front removable 240 GB solid state drive and 8 GB DDR4 RAM memory standard with an option for 16 GB
  • x16, Gen 3 PCIe link to the AXIe backplane providing up to 16 GB/s max data bandwidth from CPU to AXIe backplane (actual data bandwidth depends on chassis capability)
  • Front panel connections: four USB 3.0, two USB 2.0, two LAN (10/100/1000), three 4K-capable DisplayPort 1.2, and GP-IB, x8, Gen 3 PCIe IPASS connector on the front panel for controlling a second AXIe chassis or connection to RAID storage
  • 64-bit Windows 10 operating system

The M9537A is a second-generation AXIe embedded controller which enables new capabilities such AXIe wide PCIe support, multiple 4K video outputs, and optional high speed disk cache. It is designed for high performance, compact AXIe systems.

The embedded controller is a powerful, one-slot module that easily integrates into hybrid test systems using the GP-IB, USB, and LAN front panel interfaces. Built upon a high-performance Intel Core i7 quad-core processor with Hyper-Threading Technology, it is perfect for high-performance applications and multi-tasking environments.

KeysightCare Logo

Key Specifications

Module Type
Embedded Controller
Platform
AXIe
Slots
1
Type
AXI High Performance Controller
Module Type
Platform
Slots
Type
Embedded Controller
AXIe
1
AXI High Performance Controller
View More
PROD-2698771-01.png

Interested in a M9537A?

Want help or have questions?

France