0.5-m cable for connecting multiple AXIe chassis together to form large systems

HIGHLIGHTS

  • Connect the trigger buses of multiple Keysight AXIe chassis together to form large systems
  • Supported by the Keysight AXIe-based logic analysis systems
  • Also compatible with the Keysight 16900A, 16901A and 16902 logic analysis systems
  • Cable length: 0.5m

The Y1223A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals. One cable is required to interconnect two AXIe chassis and additional chassis are connected in a daisy-chain fashion (one additional cable per additional chassis). Chassis-to-chassis timing performance is greatly improved if the AXIe module software provides timing correlation between chassis. Chassis-to-chassis timing correlation is currently supported by Keysight AXIe-based logic analysers. This cable is also supported with the 16900A, 16901A and 16902 logic analysis systems. MultiFrame cables can be used with other AXIe modules, but chassis-to-chassis tiiming correlation is not specified. This cable is not supported on non-Keysight AXIe chassis.

역량확대

다른 도움이 필요하십니까?