무엇을 찾고 있습니까?
W4509E PathWave System Simulation HPC 1-Pack
Reduce design time with distributed system simulation
Includes system analysis high-performance computing package for parallel computing tasks.
Highlights
The W4509E PathWave System Simulation HPC 1-Pack includes:
- Distributed computing for reduced simulation times
- Improve design coverage and analysis
- Works with major distributed computing software
The W4509E PathWave System Simulation HPC 1-Pack accelerates and manages multiple parameterized sweep simulations across high-performance distributed compute environments. It provides a comprehensive set of job creation, allocation and submission capabilities, and returns results as a single dataset. The HPC license works with the IBM Platform LSF and Univa Grid Engine distributed computing software to make sure jobs are automatically allocated to the right resources for maximum application performance and efficiency. Communications system architects, verification engineers, and baseband designers use the HPC license to accelerate architecture studies and verification suites, while reducing costs and accelerating time-to-results.
역량확대
다른 도움이 필요하십니까?