The W3085E SerDes AMI Modeler enables you to construct AMI models for multiple SerDes standards including PCIe, USB, and Ethernet.

Highlights

The W3085E SerDes AMI Modeler includes:

  • Build AMI models for both transmitters and receivers with PCIe, USBV1/V2, and Ethernet applications
  • Provide spec based PCIe Gen 5 and 6 AMI models
  • Provides spec based USB4 transmitter and receiver AMI models
  • Provides reference channels for PCIe and USB standards
  • Wizard driven model generation workflow

The SerDes AMI Modeler enables you to swiftly and effortlessly construct AMI models for multiple SerDes standards including PCIe, USB, and Ethernet. Utilize the wizard-driven workflow to enable and modify specific parameters for your models, including CTLE, AGC, Compression, DFE, CDR, and more. SerDes AMI Modeler create the models in the following file formats: .ami, .dll / .so, .ibs, and .conf.

역량확대

다른 도움이 필요하십니까?