검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
U1561B Passive Probe, 10:1, 500 MHz, 1.2 meter
Compatible with the U1600A series handheld digital oscilloscope; safety rated for Cat III 100 V
Compatible with the U1600A series handheld digital oscilloscope; safety rated for Cat III 100 V
HIGHLIGHTS
- Safety Rating : Cat III 1000V
- Attenuation Ratio : 10:1
- Frequency Range : 0 – 500 MHz
- Input Capacitance : + 12 pF
- Length : 1.2 m
The Keysight U1561B scope probe enhanced performance caters for a large bandwidth and a higher safety rating compared to U1561A. The passive probe is compatible with the U1600A Series Handheld Digital Oscilloscope.
역량확대
다른 도움이 필요하십니까?