무엇을 찾고 있습니까?
S963018B SSA-X Signal Source Analyzer Advanced Features for E5058A
S963018B SSA-X signal source analyzer advanced features software adds the user settable cycles of the cross-correlation (XCORR) feature and some additional useful features to the E5058A 54 GHz SSA-X
Highlights
S963018B Advanced Features software provides additional but fundamental features and measurement personalities for your phase noise and jitter measurements/analysis on the E5058A 54 GHz Signal Source Analyzer. If more than one cross-correlation operation is required in the evaluation, the S963018B software is required for E5058A.
- User-specified cross-correlation (2 to 100,000 cycles)
- Transient measurements (frequency, power, and phase transient)
- VCO characterization measurements (frequency, power, current, and frequency sensitivity)
- Spectrum monitor (up to 15 MHz span)
Free Trials
Get a 30-day trial license for S963018B. The S963018B application is enabled with a license file on the computer running the software, so there are no setup files to download and install.
Interested in an S963018B?
Extend the Capabilities of Your S963018B
Featured Resources
Want help or have questions?