HIGHLIGHTS

Features and performance characteristics

  • 300 KHz to 6.5 GHz, 2X8 full-cross bar USB switch matrix – solid state switch
  • Fast switching speed with an ultra-long cycle life, reduces total cost of test
  • Unmatched isolation minimizes cross talk in high density ATE systems
  • Build-in temperature stability

Functionality

  • Route RF and microwave signals in automated test applications
  • Flexibility to build switch matrix as desired, hence a low-cost solution

P9165A 2X8 USB solid state switch matrix, 300 KHz to 6.5 GHz is a full cross-bar switch matrix that provide a switch based multiport VNA solution in the form of compact USB controlled involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others

P9165A 2X8 USB solid state switch matrix

Interested in a P9165A?

Want help or have questions?