Create real-time GNSS test signals (GPS, GLONASS, Galileo, Beidou, SBAS/QZSS) with or without interference with Keysight signal generators (N5182-B MXG and N5172B EXG), or create waveform files for simulating single or multiple satellites.

Highlights

  • Real-time creation of multi-satellite signals for GPS (L1 with C/A code, L5I, L5Q), GLONASS constellations, Beidou (Compass), SBAS/QZSS with up to 40 channels, and Galileo (E1) with up to 16 channels for line-of-sight and multipath signals
  • Dual-band GPS signal generation for L1C/A + L5I and/or L5Q which requires a secondary signal generator with a new license N7609EM1C
  • Stationary or moving receivers for up to 24 hours using stored scenario files
  • Create and edit custom scenario files or use continuous scenario generation mode
  • Add impairments such as multipath, pseudo-range error, and CW interference signals in real-time while the signal is playing
  • Create waveform files that simulate single or multi-satellite for GPS, GLONASS, Galileo, Beidou (Compass), SBAS, or QZSS for manufacturing test
  • KeysightCare software support subscription included

역량확대

다른 도움이 필요하십니까?