Connect Check uses the intrinsic pin protection diodes of the device-under-test to verify contact between the device and the PC board. Only available for MUX system.

Key Features & Specifications
Quantity of 10 nanoVTEP Connect Check Signal Conditioner Card
Connects up to 64 nanoVTEP probes


역량확대

다른 도움이 필요하십니까?