Deploy test plans created with PathWave Test Executive for Manufacturing, deployment and developer licenses provide flexibility in managing cost of test.

Highlights

PathWave Test Executive for Manufacturing (PTEM) is a plug-in that enhances the user experience in developing automated test programs using PathWave Test Automation Platform (TAP). On this page, KS8329A is the deployment license that runs with plans that have been developed on the KS8238A. KS8329A provides a scaled down alternative to deploy to multiple systems, without some of the main features within the KS8328A and KS8400A environment. Should features such as the switch manager and user interface from the developer version KS8328A be used, the KS8329A deployment license will continue to enable the code and functionality that has been included into the test plan. For more details on the developer’s environment, please refer to the KS8238A Developer version website here.
 
Ordering Information
KeysightCare Logo

Extend the Capabilities of Your Product

Want help or have questions?

Italy