무엇을 찾고 있습니까?
F8800A PROPSIM F64 Channel Emulator
Keysight’s first-to-market F8800A PROPSIM F64 RF Channel Emulator enables users to perform benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow, from research and development to acceptance and field performance optimization
Highlights
See the Real Performance of Your Design
Keysight’s first-to-market F8800A PROPSIM F64 RF Channel Emulator enables users to perform benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow, from research and development to acceptance and field performance optimization. By performing a majority of the testing in a realistic lab environment, users can optimize time to market with improved maturity and reduce costs related to product development and maintenance.
- Signal bandwidths 5, 10, 15, 20, 25, 30, 40, 50, 60, 80, 90, 100, 200, 400 MHz
- All 5G NR carrier aggregation (CA) schemes
- 5G NR frequency range 1 and frequency range 2
- All 3GPP standard channel models
- Massive MIMO using radio channel models defined in TR38.901 for both conducted and over-the-air (OTA) testing
- Device MIMO OTA TS38.151
F8800A supports a wide range of deployment scenarios:*
- 5G NR non-standalone (NSA) mode (using LTE as an anchor cell)
- 5G NR standalone (SA) mode
- 5G Non-Terrestrial Networks (NTN)
- Coexistence scenarios – 5G NR together with 4G and other legacy technologies
- Wi-Fi offloading scenarios
* Requires applicable product configuration and licenses
Key Specifications
Frequency Range
3 MHz - 6 GHz
Number of RF Channels
8-64 TRX
Signal Bandwidth
160 MHz / 1.2 GHz
View the Datasheet for a Complete Set of Specifications:
Extend the RF Range With the Right Tools
Get more functionality out of your existing hardware today by pairing it with the right mmWave access products
Featured Resources
Want help or have questions?