무엇을 찾고 있습니까?
E1739C Sensor Cable, 15 Meter
The E1739C 15-meter (49 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
The E1739C 15-meter (49 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
HIGHLIGHTS
The E1739C 15-meter (49 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor. The connectors at either end of a sensor cable are identical. It is part of the 5530 Laser Calibration System.
Other cable lengths available: E1739A 5-meter (16 feet), E1739B 10-meter (33 feet) and E1739D 25-meter (82 feet).
역량확대
다른 도움이 필요하십니까?