HIGHLIGHTS

  • Compliance testing of clock jitter, electrical and timing measurements in accordance to JEDEC specifications.
  • Superior signal integrity and probing that meets DDR3 and LPDDR3 measurement needs.
  • JEDEC test measurement with navigation capability for DDR debug.
  • Statistical analysis on read or write data for margin testing.
  • Data analytics capabilities which include data import into data repository server and aggregate test results viewing

Use the DDR3 and LPDDR3 application to test, debug and characterize your DDR3 and LPDDR3 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compares the results with the specification test limit, but also includes margin analysis. Margin analysis indicates how closely the device passes or fails each test. In addition, the complex analysis of the DDR3 and LPDDR3 signals is taken care of by the application which saves the user time and effort if the measurements are done manually.

KeysightCare Logo

Free Trials

D9030DDRC DDR3 and LPDDR3 Compliance Test Application Software and 30-Day Trial License

Keysight D9030DDRC DDR3 and LPDDR3 compliance test application software for Infiniium Series oscilloscopes.

Interested in a D9030DDRC?

Extend the Capabilities for your DDR3 and LPDDR3 Compliance Test Software

Featured Resources for D9030DDRC DDR3 and LPDDR3 Compliance Test Software

Want help or have questions?

Thailand