키사이트 4288A 1kHz/1MHz 캐패시턴스 미터는 생산 라인에서 캐패시터를 높은 속도와 신뢰성으로 테스트합니다. 저용량에서 대용량(최대 20uF)에 이르는 캐패시턴스를 높은 정확도로 측정할 수 있습니다. 4288A는 테스트 처리량을 향상시키면서 탁월한 세라믹 캐패시터 테스트 품질을 제공합니다.
Most of the basic information necessary for using the 4288A is provided in the Operation Manual. It describes installation, preparation, measurement operation including calibration, performances (specifications), and error messages.
This document provides 4268A/4288A LCR Meter and E4981A Capacitance meter migration information product comparisons, common features, specifications and configuration information.
This publication provides key hints to make better impedance measurement. Selection criteria,device characteristics, fixturing and error correction etc. are discussed.
Learn the basics of impedance measurements using Keysight LCR meters, impedance analyzers, and network analyzers. Explore impedance measurement techniques and tools.
This catalog introduces all the impedance test fixtures that can be used with LCR meters, Resistance Meters, Capacitance Meters, Impedance Analyzers, and Combination analyzers. ADDITIONAL MODELS: 16196A 16196B 16196C 16197A 16064B 16190B 16380A 16380C 42030A 42090A 42091A