Unreleased software rev T2.26 for the 54520C, 54522C, 54540C, and 54542C oscilloscopes.

The last released version of software is rev 2.00. If you are using the oscilloscope in a product acceptance environment, you should use rev 2.00. However, there were a few bugs in the software related to saving deep memory ASCII files or ghost images when you changed menus. These bugs were fixed in a non-released version of the software, T2.26. Rev T2.26 did not fully go through the QA (quality assurance) process and was never officially released for customer use. However, some customers use the oscilloscope in a lab environment where product acceptance is not an issue. If that is your situation, you can use rev T2.26. No current list of issues fixed or release notes are available for any of the software revs. There is a separate link for the rev 2.00.

  1. Copy the attached ROM and SYSTEM files to a blank 1.44 MByte floppy disk.
  2. Turn off the oscilloscope.
  3. Put the floppy disk in the oscilloscope's disk drive.
  4. Press and hold the blue shift key on the keypad.
  5. While holding down the blue shift key, turn on the oscilloscope.
  6. You will see a message displayed on the screen.
  7. Press the blue shift key again (second time) to upgrade the software.
  8. The oscilloscope will ask you again if you are sure you want to upgrade the software.
  9. Press the blue shift key again (third time) to start the process.
  10. For best performance, you should perform the user self calibration on the scope after installing the software. Without performing the user self calibration, your measurements may not be as accurate as possible. For example, instead of 1.5% accuracy, measurement accuracy could be 3% or 4%.
Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
릴리스 날짜 버젼 버전 설명
1998-09-01 T2.26 Unreleased software rev T2.26 for the 54520C, 54522C, 54540C, and 54542C oscilloscopes.
릴리스 날짜 버젼
1998-09-01 T2.26
Version Description
Unreleased software rev T2.26 for the 54520C, 54522C, 54540C, and 54542C oscilloscopes.

다운로드 방법

  • See Above

설치 방법

  • See Above

라이센스

  • Does Not Require a License

Installs on: Instrument

선결 조건

  • See Above

지원되는 계측기

  • 54520C, 54522C, 54540C, 54542C
사용 가능한 소프트웨어 버전이 없습니다.
SHOW MORE