The PD1000 Control Software enables the user to easily control and record measurements from the PD1000 Series of power device measurement solutions. The PD1000 Series consists of the PD1000A Power Device Measurement System for Advanced Modeling and the PD1500A Dynamic Power Device Analyzer/Double-Pulse Tester. See Related Links at bottom-right to learn more about each solution.

Keysight는 가능한 최신 버전을 사용하는 것을 권장하며, 최신 버전에는 현재 사용 가능한 가장 최신 버그 수정 및 보안 패치가 포함되어 있습니다.
무료 Trial
릴리스 날짜 버젼 버전 설명
2024-11-25 2024 Update 2 PD1550A only: PD1550A-060 Isolated Probe Unit for High-side Vgs connection improvement, Extension of the list of permitted inTEST Thermostream models for PD1550A Heater-Cooler Test
릴리스 날짜 버젼
2024-11-25 2024 Update 2
Version Description
PD1550A only: PD1550A-060 Isolated Probe Unit for High-side Vgs connection improvement, Extension of the list of permitted inTEST Thermostream models for PD1550A Heater-Cooler Test

다운로드 방법

  1. Click the Download button.
  2. Save or run the installer.

설치 방법

  • Double-click on downloaded software file to run the installer.

라이센스

  • Requires a License

Installs on: PC

운영 체제

  • Windows 11
  • Processor: 1 GHz or faster (2 GHz or faster recommended)
  • RAM: 2 GB (64-bit)(3 GB or greater recommended)

선결 조건

지원되는 계측기

  • PD1000A Power Device Measurement System for Advanced Modeling
  • PD1500A Dynamic Power Device Analyzer/Double Pulse Tester
  • PD1550A Double Pulse Tester / Advanced Dynamic Power Device Analyzer
한국