Advanced Battery Test and Emulation Software
Simplify portable device testing using emulation in place of messy batteries and quantify battery life using a graphical interface.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2024-10-18 | 2024 | Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
Release Date | Version |
---|---|
2024-10-18 | 2024 |
Version Description |
---|
Defects have been fixed to enhance stability, usability, and performance, and the software is now compatible with Windows 11. |
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to download
How to Install
- Select install
-
Follow the screen prompts to install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 11
System Requirements
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 900 MB free space for Windows
- Screen Resolution: 1920x1080 (recommended)
Prerequisites
PathWave BenchVue Platform Software – included with installation
Supported Instruments
- N6705B and N6705C modular power system with any N6780 Series source / measure units (SMUs)
- N6700C, N6701C, and N6702C DC power analyzer with any N6780 Series SMUs
- N7900 Series advanced power system, with or without N7909A power dissipater unit
- RP7900 Series regenerative power system
- E36731A Battery Emulator and Profiler