Keysight EDA Electrical Performance Scan (EP-Scan) 2024 Update 0.1 improves simulation stability, functionality, and usability. 

The update fixes corner-case crashes, improves results display, and enhances the net viewer and via handling. It also adds compatibility with Windows regional settings.

You can find faster S-parameter calculations and a robust result export.

For more details, please refer to Release Notes. 

EP-Scan 2024 Update 0.1
Platform Filename Downloads Size md5sum
Linux 64-bit install_ep-scan_linux_x86-64_HEAD_20240109_1343.tar
Download

 1,806,120,960 bytes (1.68 GB)

5c89ea15c58e4f6e2f82304b59505ae4

Windows 64-bit install_ep-scan_win_x86-64_HEAD_20240109_1350.exe Download  811,634,664 bytes (774 MB) bd55ef0bfdac85d2eadccec03cd40231 

Note: EP-Scan 2024 Update 0.1 is the first minor update release as a full installer. You can install and run it on the same machine with EP-Scan 2024.

Documentation

Return to the PathWave Electrical Performance Scan (EP-Scan) Software downloads page.